HUBBELL CANADA
WBP_HBL6SS620_PRODIMAGE
WBP_HBL6SS620_PRODIMAGE
WBP_HBL6MG6_app_PRODIMAGE
WBP_HBL6MG6_app-1_PRODIMAGE

Surge Protective Devices, Outlet Strip, 20A 125V, 6 Outlet, 6' Cord Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL6SS620

Surge Protective Devices, Outlet Strip,20A 125V, 6 Outlet, 6' Cord Length.

  • Tamper-resistant receptacles with a heavy duty plug
  • cULus listed to UL1449 4th edition, UL1363
  • Heavy duty metal housing

Product details

General

Catalog Number

HBL6SS620

Color

EU RoHS Indicator

Contact Manufacturer

Number Of Outlets

6

Series

Industiral Grade

Type

Metallic

UPC

783585467801

Conductor Related

Cord Length

6 ft

Logistics

Carton Quantity

5