HUBBELL CANADA
Image of HBL3P120C Replaced by HBL3P132S, Surge Protective Devices, Panel, 120KAPeak Capacity, 120/240V AC, 3-Pole 4-Wire Grounding
Image of HBL3P120C Replaced by HBL3P132S, Surge Protective Devices, Panel, 120KAPeak Capacity, 120/240V AC, 3-Pole 4-Wire Grounding
Image of HBL3P120C Replaced by HBL3P132S, Surge Protective Devices, Panel, 120KAPeak Capacity, 120/240V AC, 3-Pole 4-Wire Grounding
Discontinued

Replaced by HBL3P132S, Surge Protective Devices, Panel, 120KAPeak Capacity, 120/240V AC, 3-Pole 4-Wire Grounding

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3P120C

Surge Protective Devices, Panel, 120KAPeak Capacity, 120/240V AC, 3-Pole 4-Wire Grounding

120kA Service/Branch Panel Protection - The SpikeShield® service entrance product line includes a line of panels with replaceable modules. The SpikeShield® 120kA branch panel product offering features an economical, compact, modular design.

  • Economical, compact, modular design
  • Protect branch panels, safety switches and load centers
  • Surge counter included in all units
  • NEMA 1 enclosure
  • LED and audible alarm status indicator
  • UL1449 4th edition

Product details

General

Catalog Number

HBL3P120C

EU RoHS Indicator

Contact Manufacturer

Series

Panels

Type

120kA

UPC

783585549989

Electrical Ratings

Voltage Rating

  • Single Phase 120 VAC
  • Single Phase 240 VAC

Voltage Rating Description

120/240 VAC Single Phase