HUBBELL CANADA
Image of HBL8P160DB Replaced by HBL8P150SD, Surge Protective Devices, Panel, 120KAPeak Capacity, 277/480V AC, 4-Pole 5-Wire Grounding, With Disconnect
Image of HBL8P160DB Replaced by HBL8P150SD, Surge Protective Devices, Panel, 120KAPeak Capacity, 277/480V AC, 4-Pole 5-Wire Grounding, With Disconnect
Image of HBL8P160DB Replaced by HBL8P150SD, Surge Protective Devices, Panel, 120KAPeak Capacity, 277/480V AC, 4-Pole 5-Wire Grounding, With Disconnect
Discontinued

Replaced by HBL8P150SD, Surge Protective Devices, Panel, 120KAPeak Capacity, 277/480V AC, 4-Pole 5-Wire Grounding, With Disconnect

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8P160DB

Surge Protective Devices, Panel, 120KAPeak Capacity, 277/480V AC, 4-Pole 5-Wire Grounding, With Disconnect

320kA and 160kA Service/Branch Panel Protection - The SpikeShield® service entrance product line includes a line of panels with replaceable modules. This series features improved performance through the use of a low impedance bus-bar design and easily replaceable bolt-down modules. They incorporate a modular (replaceable surge protection modules) design and feature the latest industry approvals and safety ratings. Including UL1449 4th edition.

  • Improved performance through the use of a low impedance bus-bar design
  • Replaceable surge protection modules
  • Surge counter included in all units
  • NEMA 1 enclosure
  • LED and audible alarm status indicator

Product details

General

Catalog Number

HBL8P160DB

EU RoHS Indicator

Contact Manufacturer

Series

Panels

Type

160kA

UPC

783585570259

Electrical Ratings

Voltage Rating

Wye 277/480 VAC

Voltage Rating Description

277/480 VAC Wye