HUBBELL CANADA
Image of HBL9P120C Replaced by HBL9P132S, Surge Protective Devices, Panel, 120KAPeak Capacity, Delta 480V AC, 3-Pole 4-Wire Grounding
Image of HBL9P120C Replaced by HBL9P132S, Surge Protective Devices, Panel, 120KAPeak Capacity, Delta 480V AC, 3-Pole 4-Wire Grounding
Image of HBL9P120C Replaced by HBL9P132S, Surge Protective Devices, Panel, 120KAPeak Capacity, Delta 480V AC, 3-Pole 4-Wire Grounding
Discontinued

Replaced by HBL9P132S, Surge Protective Devices, Panel, 120KAPeak Capacity, Delta 480V AC, 3-Pole 4-Wire Grounding

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL9P120C

Surge Protective Devices, Panel, 120KAPeak Capacity, Delta 480V AC, 3-Pole 4-Wire Grounding

  • Economical, compact, modular design
  • Protect branch panels, safety switches and load centers
  • Surge counter included in all units
  • NEMA 1 enclosure
  • LED and audible alarm status indicator
  • UL1449 4th edition

Product details

General

Catalog Number

HBL9P120C

EU RoHS Indicator

Contact Manufacturer

Series

Panels

Type

120kA

UPC

783585570235

Electrical Ratings

Voltage Rating

Delta 480 VAC

Voltage Rating Description

480 VAC Delta