HUBBELL CANADA
Image of HBL6P160DB Replaced by HBL6P150SD, Surge Protective Devices, Panel, 160KAPeak Capacity, 120/240V AC, High Leg Delta, 3-Pole 4-Wire Grounding, With Disconnect
Image of HBL6P160DB Replaced by HBL6P150SD, Surge Protective Devices, Panel, 160KAPeak Capacity, 120/240V AC, High Leg Delta, 3-Pole 4-Wire Grounding, With Disconnect
Image of HBL6P160DB Replaced by HBL6P150SD, Surge Protective Devices, Panel, 160KAPeak Capacity, 120/240V AC, High Leg Delta, 3-Pole 4-Wire Grounding, With Disconnect
Discontinued

Replaced by HBL6P150SD, Surge Protective Devices, Panel, 160KAPeak Capacity, 120/240V AC, High Leg Delta, 3-Pole 4-Wire Grounding, With Disconnect

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6P160DB

Surge Protective Devices, Panel, 160KAPeak Capacity, 120/240V AC, High Leg Delta, 3-Pole 4-Wire Grounding,With Disconnect

  • Improved performance through the use of a low impedance bus-bar design
  • Replaceable surge protection modules
  • Surge counter included in all units
  • NEMA 1 enclosure
  • LED and audible alarm status indicator

Product details

General

Catalog Number

HBL6P160DB

EU RoHS Indicator

Contact Manufacturer

Series

Panels

Type

160kA

UPC

783585570198

Electrical Ratings

Voltage Rating

  • Delta Split Phase 240 VAC
  • Delta Split Phase 120 VAC

Voltage Rating Description

240/120 VAC Delta Split Phase