ACME_T253010S_01_PRODIMAGE
ACME_T253010S_01_PRODIMAGE
play
Product Information Video Series - Buck Boost Transformers
play
Product Information Video Series - Buck Boost Transformers
+2
ACME_T253010S_02_PRODIMAGE

Buck-Boost Transformer - Single Phase, 120 X 240 - 12/24V, 1kVA

Brand:

Acme Electric

Catalog ID:

T111683

Buck-Boost Transformer - Single Phase, 120 X 240 - 12/24V, 1kVA.

Product details

General

Construction
Encapsulated
kVA
1
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Voltage
120 X 240 V
Product Category
Buck-Boost Transformer
Secondary Voltage
12/24 V
UL Insulation Class
180°C
UPC
047503084533
Winding Material
CU

Dimensions

Dimensions
5.13 in x 5.5 in x 10.5 in
Height
10.5 in
Length
5.13 in
Weight
24 lb
Width
5.5 in

Electrical Ratings

Frequency Rating
60 Hz
Primary Voltage
120 X 240 V

Certifications And Compliance

CSA Standard
C22.2 No 47
Nema Rating
NEMA 3R
UL Standard
UL 506

Logistics

Carton Quantity
1
Pallet Quantity
20

Resources and downloads

Specifications

Videos

play
Product Information Video Series - Buck Boost Transformers
play
Product Information Video Series - Buck Boost Transformers

3D Models

Engineering Drawing