HUBBELL CANADA
ACME_PPH_534_AN_PRODUCT_IMAGE
* Representative image
ACME_PPH_534_AN_PRODUCT_IMAGE

Low Voltage Distribution Transformer - Three Phase, 600/480 - 480/380V, 15/12kVA, Autotransformer

Brand:

Acme Electric

Catalog ID:

T2527031

Low Voltage Distribution Transformer - Three Phase, 600/480 - 480/380V, 15/12kVA, Autotransformer.

  • Quiet operation with sound levels below NEMA standards

Product details

General

BNFC Taps

2

Catalog Number

T2527031

Construction

Encapsulated

kVA

15/12

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

600/480

Product Category

Dry Type Distribution Transformer

Secondary Voltage

480/380 V

Taps % Steps

5.0%

UL Insulation Class

180°C

UPC

047503084526

Winding Material

AL

Dimensions

Dimensions

7.37 in x 19.25 in x 15.21 in

Height

15.21 in

Length

7.37 in

Weight

104 lb

Width

19.25 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

600/480 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

8