HUBBELL CANADA
ACME_PPH_534468_AL
* Representative image
ACME_PPH_534468_AL
Discontinued

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 1.5kVA, 316 Stainless Steel

Brand:

Acme Electric

Catalog ID:

T253011SS

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 1.5kVA, 316 Stainless Steel.

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

Catalog Number

T253011SS

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

1.5

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Primary Voltage

240 X 480

Product Category

Dry Type Distribution Transformer

Secondary Voltage

120/240 V

UL Insulation Class

180°C

UPC

047503087756

Winding Material

CU

Dimensions

Dimensions

5.13 in x 5.5 in x 11.62 in

Height

11.62 in

Length

5.13 in

Weight

30 lb

Width

5.5 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

240 X 480 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

72