HUBBELL CANADA
WBP_TBS4_PRODIMAGE
WBP_TBS4_PRODIMAGE

Cable Management Hardware, Angled Tray Mount Bracket, 4 Rack Unit

Brand:

Hubbell Premise Wiring

Catalog ID:

TBS4

Cable Management Hardware, Angled Tray Mount Bracket, 4 Rack Unit.

Panels Positioned Vertically

Product details

General

Application

Mounts to Ladder Tray

Catalog Number

TBS4

Color

Construction Material - Main

Steel

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Coateded

Mounting Type

12-24 Mounting Hardware

Sub Brand

NextFrame

Type

Tray Mount Bracket

UPC

662620661353

Dimensions

Cubic Capacity

599.25 cu.in

Depth

3 in

Height

8.5 in

Width

23.5 in

Certifications And Compliance

Industry Standard(s)

UL1863, EIA-310-D

Resources and downloads