HUBBELL CANADA
Image of TMH69SS TMH69SS, Stainless Steel Hardware Kit, 2 Bolts, 2 Hex Nuts, 2 Split Lockwashers, 4 Flat Washers
Image of TMH69SS TMH69SS, Stainless Steel Hardware Kit, 2 Bolts, 2 Hex Nuts, 2 Split Lockwashers, 4 Flat Washers

TMH69SS, Stainless Steel Hardware Kit, 2 Bolts, 2 Hex Nuts, 2 Split Lockwashers, 4 Flat Washers

Brand:

Burndy

Catalog ID:

TMH69SS

Stainless steel Hardware Kit, 2 Nos each 1/2" - 13 x 2.00" Long Hex SS Bolt (50X200HSSB), SS Hex Nut (50HSSN), SS Split lock washer (50SWSSMD), 4 Nos of SS 1/2 Flat washer(50FWSS).

Product details

General

Catalog Number

TMH69SS

Connector Type

Hardware

Installation Torque Recommended in-lb

480 LBS/in

Material

STAINLESS STEEL

UPC

781810312568

UPC 12 Digit

7818103125688

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Thread Size

1/2 - 13

Dimension - Threads per inch

13

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Pallet Quantity

5568