HUBBELL CANADA
WBP_TTBDS2BK_PRODIMAGE
WBP_TTBDS2BK_PRODIMAGE

Furniture Connectivity Boxes, Table Top Box, Dual Service, 2) Outlet, Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

TTBDS2AL

Furniture Connectivity Boxes, Table Top Box, Dual Service, 2) Outlet, Aluminum.

With 9' Power Cord

Product details

General

Application - For Use On

Table Top

Catalog Number

TTBDS2AL

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Table Top Box

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

2) 15A 125V Outlet, 2) Keystone Openings

Series

Connectivity Boxes

Specifications

Dimensions - 3.88" Diameter

Type

Boxes

UPC

783585129105

Dimensions

Display Size

1-Gang

Conductor Related

Cable Entry

Knock Outs

Logistics

Carton Quantity

5