HUBBELL CANADA
WBP_TTBKSBK_PRODIMAGE
WBP_TTBKSBK_PRODIMAGE
WBP_TTBKSBK_HXJ6B_PRODIMAGE
WBP_TTBKSBK_HXJ5EGY_App_PRODIMAGE

Furniture Connectivity Boxes, Table Top Box, 1) Keystone Opening, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

TTBKSBK

Furniture Connectivity Boxes, Table Top Box, 1) Keystone Opening, Black.

With 9' Power Cord

Product details

General

Application - For Use On

Table Top

Catalog Number

TTBKSBK

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Table Top Box

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

1) Keystone Opening

Series

Connectivity Boxes

Specifications

Dimensions - 2.19" Diameter

Type

Boxes

UPC

783585129143

Dimensions

Display Size

1-Gang

Conductor Related

Cable Entry

Knock Outs

Logistics

Carton Quantity

5