HUBBELL CANADA
BUR_PPHID-264550_BTW
BUR_PPHID-264550_BTW

Torque Wrench, 3/8" Drive, 30-150 IN LB

Brand:

Burndy

Catalog ID:

BTW30150

Torque Wrench, 3/8" Drive, 30-150 IN LB.

  • Quick Release button
  • Simple torque selection using Spring-Loaded Lock Ring
  • Easy to read Laser marked scale
  • 3-Way direction switch
  • Knurled metal handle
  • Wrench produces audible click when selected torque is reached.

Product details

General

Application

Torque

Application - For Use On

Use with any mechanincal connection with torque values within range of specific torque wrench

Catalog Number

BTW30150

Installation Torque Recommended in-lb

30-150 in-lb

Torque Range

30-150 in-lbs

Type

Torque Wrench

UPC

781810535417

UPC 12 Digit

7818105354177

Dimensions

Length

10.15 in

Weight

0.9 lb

Certifications And Compliance

Industry Standard(s)

  • ASME B107.14-2004
  • ISO 6789:2003

Standards - Industry Standards Met

  • ASME B107.14M-2004
  • ISO 6789

Standards - RoHS Compliance Status

EX

Logistics

Package Contents

Torque Wrench, 3/8" Drive, 30-150 IN LB