HUBBELL CANADA
WBP_USB8200AC5W_PRODIMAGE
WBP_USB8200AC5W_PRODIMAGE
Discontinued

USB Charger Duplex Receptacle, HospitalGrade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 1) 5A "C" USB and "A"Ports, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

USB8200AC5W

USB Charger Duplex Receptacle, HospitalGrade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 1) 5A "C" USB and "A"Ports, White.

Product details

General

Catalog Number

USB8200AC5W

Color

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Style Line Decorator

Type

One Type A, One Type-C Port

UPC

883778307317

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10