HUBBELL CANADA
WBP_USB8200C5_PRODIMAGE
WBP_USB8200C5_PRODIMAGE
Discontinued

USB Charger Duplex Receptacle, HospitalGrade, 20A 125V, 2-Pole 3-Wire Grounding, 5-15R, 2) 5A "C" Ports, Brown

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

USB8200C5

USB Charger Duplex Receptacle, HospitalGrade, 20A 125V, 2-Pole 3-Wire Grounding, 5-15R, 2) 5A "C" Ports, Brown.

Product details

General

Catalog Number

USB8200C5

Color

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Style Line Decorator

Type

Two Type-C Port

UPC

883778307577

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10