HUBBELL CANADA
Image of YBM2CL2 YBM2CL2, Uninsulated Flag-Type Ring Terminal For 2 AWG
Image of YBM2CL2 YBM2CL2, Uninsulated Flag-Type Ring Terminal For 2 AWG

YBM2CL2, Uninsulated Flag-Type Ring Terminal For 2 AWG

Brand:

Burndy

Catalog ID:

YBM2CL2

Flag Type, Ring Tongue Electrolytic Cu Terminal, #2 AWG, 5/16" stud, 57 Index.

  • Made of pure electrolytic copper for maximum conductivity and ductility
  • Seamless extrusion tin plated to resist corrosion
  • Beveled barrel for easy wire entry

Product details

General

Catalog Number

YBM2CL2

Connector Type

Flag Ring Terminal

Die Index

57

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUGâ„¢

UPC

781810045787

Dimensions

Dimension - B Length fraction

11/16 in

Dimension - B Length inch

0.59 in

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - Length Overall inch

1.38 in

Dimension - N inch

0.33 in

Dimension - Outside Diameter inch

0.53 in

Dimension - Pad Width inch

0.66 in

Dimension - Strip Length inch

5/8

Dimension - Stud Size inch

5/16

Dimension - Z (inch)

0.42 in

Physical Attribute - Tongue Angle

90 Degree

Conductor Related

Conductor - Copper DLO Size

2 (150/#24)

Conductor - Copper Flex I Size

2

Conductor - Copper Str Aircraft Size

AN 2

Conductor - Copper Str Size

2

Conductor - Copper Str Size Range

2 AWG

Conductor Size

2 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Pallet Quantity

57600