HUBBELL CANADA
KIL_L_VCG-100
KIL_L_VCG-100
Discontinued

VCG-100 - V - Clear Glass Globe - 150 W A-21 Lamp

Brand:

Killark

Catalog ID:

VCG-100

V Series - Clear Glass Globe - 150 W A-21 Lamp.

Clear globe for V Series lighting.

Product details

General

Application

For use with V Series lighting.

Catalog Number

VCG-100

Color

EU RoHS Indicator

Contact Manufacturer

Material

Glass

Optic Type

Globe Only

Series

  • V Series
  • VSL

Type

Glass Globe

UPC

783936710013

Dimensions

Dimensions

7.25 in x 3.875 in x 3.75 in

Gross Weight with Packaging

1.11

Height

3.75 in

Length

7.25 in

Width

3.875 in