HUBBELL CANADA
KIL_L_VMAG40S_Guard
KIL_L_VMAG40S_Guard

VMAG40S - VM 7¾" Guard -, High Watt

Brand:

Killark

Catalog ID:

VMAG40S

VM Series 7¾" Stainless Steel Guard - Low Watt.

Guard for VM Series Light Fixtures.

Product details

General

Application

For use with VM Series lighting.

Catalog Number

VMAG40S

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Material

Stainless Steel

Series

VM

Type

Guard

UPC

783936786711

Dimensions

Dimensions

10 in x 11 in x 12 in

Gross Weight with Packaging

1.85

Height

12 in

Length

10 in

Width

11 in