WBP_11_VME614C2-051-3_1_Door only_PRODIMAGE
WBP_11_VME614C2-051-3_1_Door only_PRODIMAGE
WBP_04_VME614C2-138_1_Front logo_PRODIMAGE

VME Series Vertical Manager, 7'Hx6"W, Cover, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

VME6C

VME Series Vertical Manager,7'Hx6"W, Cover,Black.

Product details

General

Finish Name
Black Powder Coated
Material
Aluminum Door
Mounting Type
Attaches to Standard 7'/84" Relay Racks
Series
VME
UPC
662620342375

Dimensions

Width
6 in

Resources and downloads