HUBBELL CANADA
WA4AXFN
* Representative image
WA4AXFN

Axial Fan - 115V / 100CFM 4 in.

Brand:

Wiegmann

Catalog ID:

WA4AXFN

Axial Fan - 115V / 100CFM 4 in.

Product details

General

Application

Designed for use in enclosures where space is limited and reliable cooling is required.

Catalog Number

WA4AXFN

Color

Input

17/15 Watts

Material

Die Cast Aluminum

Type

Axial Fan

UPC

786725602605

Dimensions

Depth

1.5 in

Height

4.71 in

Weight

2 lb

Width

4.71 in

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

115 V

Logistics

Carton Quantity

1