HUBBELL CANADA
WA4AXFN
WA4AXFN

AXIAL FAN - 230V / 100CFM 4 IN.

Brand:

Wiegmann

Catalog ID:

WA10AXFN2

AXIAL FAN - 230V / 100CFM 4 IN.

Product details

General

Catalog Number

WA10AXFN2

Color

Input

35 Watts

UPC

786725603107

Dimensions

Depth

3.5 in

Height

10 in

Weight

5.5 lb

Width

10 in

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

230 V

Logistics

Carton Quantity

1

Resources and downloads