HUBBELL CANADA
ACME_T3075K0013B_01_PRODIMAGE
* Representative image
ACME_T3075K0013B_01_PRODIMAGE

Medium Voltage Transformer - Single Phase, 4160 - 240/480V, 15kVA

Brand:

Acme Electric

Catalog ID:

WB015K05

Medium Voltage Transformer - Single Phase, 4160 - 240/480V, 15kVA.

Product details

General

Catalog Number

WB015K05

Construction

Ventilated

kVA

15

Mounting Type

Floor

Primary Voltage

4160

Product Category

Medium Voltage Transformer

Secondary Voltage

240/480 V

UPC

047503094792

Winding Material

AL

Dimensions

Depth

17 in

Height

32 in

Weight

390 lb

Width

26.5 in

Electrical Ratings

Efficiency

98.10%

Frequency Rating

60 Hz

Primary Voltage

4160 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562