ACME_PPH_534_J_PRODUCT_IMAGE
* Representative image
ACME_PPH_534_J_PRODUCT_IMAGE

Medium Voltage Transformer - Single Phase, 4800 - 240/480V, 15kVA

Brand:

Acme Electric

Catalog ID:

WB015K08

Medium Voltage Transformer - Single Phase, 4800 - 240/480V, 15kVA.

Product details

General

Construction
Ventilated
kVA
15
Mounting Type
Floor
Primary Voltage
4800
Product Category
Medium Voltage Transformer
Secondary Voltage
240/480 V
UPC
047503094822
Winding Material
AL

Dimensions

Depth
17 in
Height
32 in
Weight
390 lb
Width
26.5 in

Electrical Ratings

Efficiency
97.86%
Frequency Rating
60 Hz
Primary Voltage
4800 V

Certifications And Compliance

CSA Standard
C22.2 No. 47
Dept of Energy Regulation
Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating
NEMA 1
UL Standard
UL 1562