WBP_WBB28_PRODIMAGE
WBP_WBB28_PRODIMAGE

Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 2 Rack Units, 8" Deep

Brand:

Hubbell Premise Wiring

Catalog ID:

WBB28

Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 2 Rack Units, 8" Deep.

Standard Product

Product details

General

Application
Bottom Hinge
Color
Construction Material - Main
Steel
EU RoHS Indicator
Contact Manufacturer
Finish Type
Black Powder Coated
Size
2U
Sub Brand
Cable Management
Type
Wall Mount Bracket
UPC
662620660264

Dimensions

Depth
8 in
Width
19 in

Conductor Related

Wire Size
28 Menne

Certifications And Compliance

Industry Standard(s)
TIA

Logistics

Carton Quantity
1

Resources and downloads