HUBBELL CANADA
ACME_T3075K0013B_01_PRODIMAGE
* Representative image
ACME_T3075K0013B_01_PRODIMAGE

Medium Voltage Transformer - Single Phase, 4800 - 600V, 37.5kVA

Brand:

Acme Electric

Catalog ID:

WC037K09

Medium Voltage Transformer - Single Phase, 4800 - 600V, 37.5kVA.

Product details

General

Catalog Number

WC037K09

Construction

Ventilated

kVA

37.5

Mounting Type

Floor

Primary Voltage

4800

Product Category

Medium Voltage Transformer

Secondary Voltage

600 V

UPC

047503096857

Winding Material

AL

Dimensions

Depth

20 in

Height

38.5 in

Weight

560 lb

Width

28.5 in

Electrical Ratings

Efficiency

98.30%

Frequency Rating

60 Hz

Primary Voltage

4800 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562