HUBBELL CANADA
KIL_L_LALFP_left
KIL_L_LALFP_left

WLALFP630L3D - 6k Lumen - Standard Location Food Processing Light - 120-277VAC - 3 ft

Brand:

Killark

Catalog ID:

WLALFP630L3D

6k Lumen - Standard Location Food Processing Light - 120-277VAC - 3 ft.

WLALFP Series Linear LED fixtures are made of a copper-free aluminum body and use energy efficient LED's that are suitable for use in industrial environments. The WLALFP Series Linear LED fixtures are designed for food processing installations where moisture, corrosion, and vibration may be present.

Product details

General

Catalog Number

WLALFP630L3D

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Light Source

LED

Lumen Range

5,001-10,000 lm

Lumens

5054

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Pendant
  • Surface

Optic Type

Polycarbonate Lens - Diffused

Series

WLALFP

UPC

783936153162

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

112.3

Voltage Rating

120-277 VAC

Wattage

45 W

Certifications And Compliance

IP Rating

  • IP66
  • IP67