HUBBELL CANADA
WBP_WSBB43UBSS_PRODIMAGE
WBP_WSBB43UBSS_PRODIMAGE
Discontinued

Delivery Systems, Work Surface Boxes, Recessed, 4) Power, 1) 2-Unit iStation, Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WSBB43UBAL

Delivery Systems, Work Surface Boxes, Recessed, 4) Power, 1) 2-Unit iStation, Aluminum.

Standard Product

Product details

General

Application - For Use On

Recessed Concealed Service

Catalog Number

WSBB43UBAL

Color

Aluminum

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Recessed Concealed Services

Material - Mounting Hardware

Furniture Mount

Specifications

Dimensions - 8.98"L x 5.47"W x 2.97"H

Type

Boxes

UPC

783585191942

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Pre-Wired Cable