HUBBELL CANADA
WBP_WSBD21UBK_PRODIMAGE
WBP_WSBD21UBK_PRODIMAGE
Discontinued

Furniture Connectivity Boxes, Work Surface, Under Table, 2) Power, 1) 1-Unit Data, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WSBD21UBK

Furniture Connectivity Box Work Surface, Under Table, Two Power, One 1-Unit Data.

Standard Product

Product details

General

Application - For Use On

Under Table Mount

Catalog Number

WSBD21UBK

Color

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Under Table Mount

Material - Mounting Hardware

Furniture Mount

Specifications

Dimensions - 6.50"L x 1.75"W x 2.25"H

Type

Boxes

UPC

783585315218

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Pre-Wired Cable