text.skipToContent text.skipToNavigation

Wall/Slot® 2000 LED

By Litecontrol 
By Litecontrol
LED perimeter system creates floating ceilings and vertical focus areas. VI Technology provides specification of output/wattage. Specifiable to 3" increments for maximum wall uniformity. Full family with straight runs, corners and extensions.
  • Lumen packages range from 250 lumens/ft to 800 lumens/ft
  • Input watts range from 4 watts/ft to 15 watts/ft
  • VI Technology allows specification in 50 lumen increments
  • Standard lens configuration optimizes efficiency of illumination
  • Optional internal parabolic reflector maximizes uniformity of illumination
  • Continuous, shadow-free wall lighting, even around corners
  • Simple installation using click-fit wall rail system
  • Select configurations are available on Litespeed Quick Ship for 10-day shipping see specification sheet or brochure for details

Product Details

General

Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
  • SpectraSync
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • DALI
  • DALI 2.0
Dimming Range
  • 0%
  • 1%
  • 5%
  • Step-Dimming
Light Source LED
Mounting Type Perimeter
SpectraSync™ Color Tuning
  • Dim-to-Warm
  • Tunable White
Warranty Length
  • LED boards - 5 years
  • LED drivers (standard) - 5 years
  • LED drivers (Lutron) - 3 years

Electrical Ratings

Voltage Rating
  • Universal Voltage - 120 through 277 V
  • 347 V

Certifications and Compliance

Compliance
  • Buy American (TAA) 52.225-11
  • Buy American 52.225-9

Resources and Downloads

Photometry (14)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
20L-4-CX-35K-D025
3500 °K 80 CRI 1000 lm 81 12 W Indirect: Lambertian
20L-4-CX-35K-D030
3500 °K 80 CRI 1200 lm 80 15 W Indirect: Lambertian
20L-4-CX-35K-D035
3500 °K 80 CRI 1400 lm 80 18 W Indirect: Lambertian
20L-4-CX-35K-D040
3500 °K 80 CRI 1600 lm 80 20 W Indirect: Lambertian
20L-4-CX-35K-D045
3500 °K 80 CRI 1800 lm 78 23 W Indirect: Lambertian
20L-4-CX-35K-D050
3500 °K 80 CRI 2000 lm 78 26 W Indirect: Lambertian
20L-4-CX-35K-D055
3500 °K 80 CRI 2200 lm 75 29 W Indirect: Lambertian
20L-4-CX-35K-D060
3500 °K 80 CRI 2400 lm 75 32 W Indirect: Lambertian
20L-4-CX-35K-D065
3500 °K 80 CRI 2600 lm 76 34 W Indirect: Lambertian
20L-4-CX-35K-D070
3500 °K 80 CRI 2800 lm 74 38 W Indirect: Lambertian
20L-4-CX-35K-D075
3500 °K 80 CRI 3000 lm 72 42 W Indirect: Lambertian
20L-4-CX-35K-D080
3500 °K 80 CRI 3200 lm 71 45 W Indirect: Lambertian
20L-4-CX-35K-D085
3500 °K 80 CRI 3400 lm 65 52 W Indirect: Lambertian
20L-4-CX-35K-D090
3500 °K 80 CRI 3600 lm 64 56 W Indirect: Lambertian