HUBBELL CANADA
WBP_HBL17CM50_PRODIMAGE
WBP_HBL17CM50_PRODIMAGE

Wallplates and Boxes, Weatherproof Covers, 1-Gang, For PresSwitch, Standard Size, Yellow Elastomer

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL17CM50

Wallplates and Boxes, Weatherproof Covers, 1-Gang, For PresSwitch, Standard Size, Yellow Elastomer.

Standard Product

Product details

General

Catalog Number

HBL17CM50

Color

Construction

Molded

EU RoHS Indicator

No

Item Type

Weatherproof Plates

Knockouts

None

Material

Neoprene

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

Weatherproof Plates

Specifications

  • Material - Steel
  • Press Switch - Neoprene

Style

Press Switch

Type

Weatherproof Plates

UPC

783585808925

Dimensions

Length

4.63 in

Weight

0.3 lb

Width

2.94 in

Logistics

Carton Quantity

10