HUBBELL CANADA
5606-0
5606-0

Weatherproof Lampholder, 75-150W Par 38 Lamps, Gray

Brand:

Bell

Catalog ID:

5606-0

Weatherproof Lampholder, 75-150W Par 38 Lamps, Gray.

Product details

General

Adjustable Detection Sensitivity

No

Catalog Number

5606-0

Color

Construction

Metallic

Dusk to Dawn

No

EU RoHS Indicator

Yes

Fixture Type

Architectural;Flood;Swivel

Glass/Lens Type

No Glass/Lens

Light Source

Material

Die Cast Aluminum

Type

UPC

050169560600

Weather Resistant

Yes

Dimensions

Dimensions

5 in x 2.094 in x 2.094 in

Height

2.094 in

Length

5 in

Range of Motion

180 °

Weight

0.387 lb

Width

2.094 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

ENERGY STAR Certified

No

Industry Standard(s)

UL 1598

Logistics

Carton Quantity

30

Packaging Type

Shrink

Pallet Quantity

4500

Standard Package

30