Discontinued

Weatherproof Portable Spike Light, LED, 6.5W/350 Lumens, Bronze

Brand:

Bell

Catalog ID:

SPLED2Z

Weatherproof Portable Spike Light, LED, 6.5W/350 Lumens, Bronze.

Product details

General

Color
Color Temperature
3000 K
Color Temperature Description
Warm White
Construction
Metallic
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fixture Type
Architectural;Landscape;Portable
Glass/Lens Type
Clear
Light Output
350 lm
Light Source
Lighting Kit
No
Mounting Type
Number of Housings Included
1
Type
UPC
092326117296
Waterproof
No
Weather Resistant
Yes

Dimensions

Dimensions
3.5 in x 3.5 in x 17.5 in
Height
17.5 in
Length
3.5 in
Weight
2.315 lb
Width
3.5 in

Electrical Ratings

Wattage
6.5 W

Certifications And Compliance

Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
4
Packaging Type
Clamshell
Pallet Quantity
288
Standard Package
4