HUBBELL CANADA
Y35
Y35

12-Ton C-Head Crimper, Self Contained Hydraulic, Uses U Dies, #8 AWG - 750 kcmil Copper and Aluminum, up to 3/4" Ground Rod

Brand:

Burndy

Catalog ID:

Y35

12T C-Head Crimper, #8 AWG - 750 kcmil CU/AL, up to 3/4" Ground Rod.

  • Comfort grip handles
  • Trigger controlled ram release
  • Short handle throw
  • Rubber covered handles
  • 180° head rotation
  • C-shaped head
  • Hole for lifting eye
  • Positive push button die locks
  • Rubber body covering
  • Built-in automatic 10,000 psi "Blow-Off" pressure release valve
  • Rapid ram advance handle
  • Y35-2 has rubber covered head

Compact C shaped head allows easy placement and removal from continuous conductor lengths, Easy to position tool for work with 180° head rotation, Body and handles covered with 3/16 molded rubber for tool impact protection, Easy die change accomplished with push button die locks

Product details

General

Application

Crimping

Application - For Use On

Copper, N30-N500 Navy, Flex: #8-750 kcmil; Aluminum: #8-750 kcmil; Grounding Taps: Copper #8-500 kcmil; Ground Rod: up to 3/4"

Catalog Number

Y35

Crimp Force Capacity

12 ton

Die Type

U Die

EU RoHS Indicator

Yes

Tool Type

Self-Contained Hydraulic Crimper

Trade Name

HYPRESS™

Type

Crimper

UPC

781810408407

UPC 12 Digit

7818104084077

Dimensions

Dimensions

23.25 in x 2.75 in x 4.75 in

Height

4.75 in

Length

23.25 in

Weight

13.5 lb

Width

2.75 in

Conductor Related

Crimping Ranges

Copper: #8 str. - 500 kcmil code cable; Copper: #8 str. - 500 kcmil and up to 3/4” ground rod; Copper: #8 str. - 750 kcmil code cable, N30 - N500 Navy cable, flexible, and extra flex; Splices to 400 kcmil only; Aluminum: #8 str. - 750 kcmil code cable

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool, Metal Case

Resources and downloads