HUBBELL CANADA
YCA_image
YCA_image

YC33R26, Aluminum C-Shape Connector

Brand:

Burndy

Catalog ID:

YC33R26

Al Compression Tap(C-Shaped),300-397.5 Kcmil Al, 336.4 Kcmil ACSR(Run), 2 -2/0 Str. Al, 2 -1/0 AWG ACSR(Tap), 1.56".

Product details

General

Catalog Number

YC33R26

Die Index

R

Material

Aluminum

Plated

N

Plating Type

Unplated

Trade Name

CRIMPITâ„¢

Type

YC-A, YC-U Series

UPC

781810127001

UPC 12 Digit

7818101270011

Dimensions

Dimension - Height inch

1.98 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

40 mm

Dimension - Length Overall inch

1.56 in

Conductor Related

Conductor - AAAC 5005 Run

394.5 (19) kcmil

Conductor - AAAC 5005 Run Range

394.5 (19) kcmil

Conductor - AAAC 5005 Tap

77.47 (7) kcmil;123.3 (7) kcmil

Conductor - AAAC 5005 Tap Range

77.47 (7) kcmil-123.3 (7) kcmil

Conductor - AAAC 6201 Run

394.5 (19) kcmil

Conductor - AAAC 6201 Run Range

394.5 (19) kcmil

Conductor - AAAC 6201 Tap

77.47 (7) kcmil;123.3 (7) kcmil

Conductor - AAAC 6201 Tap Range

77.47 (7) kcmil-123.3 (7) kcmil

Conductor - ACSR Cmpt Run

336.4 kcmil

Conductor - ACSR Cmpt Run Range

336.4 kcmil

Conductor - ACSR Cmpt Tap

2 AWG;1 AWG;1/0 AWG

Conductor - ACSR Cmpt Tap Range

2 AWG-1/0 AWG

Conductor - ACSR Str Run

336.4 Kcmil

Conductor - ACSR Str Tap Range

2 AWG - 1/0 AWG

Conductor - AL Str Run

336.4 Kcmil

Conductor - AL Str Run Range

300 kcmil-397 kcmil

Conductor - AL Str Tap

2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - AL Str Tap Range

2 AWG - 2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

6000