HUBBELL CANADA
Image of YCA262NG6W YCA262NG6W, Copper compression terminal for terminating to switch pads, 2/0 Str, 2-hole, 1/2" Stud, 1-3/4" Spacing, Hot Tin Plated
Image of YCA262NG6W YCA262NG6W, Copper compression terminal for terminating to switch pads, 2/0 Str, 2-hole, 1/2" Stud, 1-3/4" Spacing, Hot Tin Plated

YCA262NG6W, Copper compression terminal for terminating to switch pads, 2/0 Str, 2-hole, 1/2" Stud, 1-3/4" Spacing, Hot Tin Plated

Brand: Burndy

Catalog ID: YCA262NG6W

Cu Compression terminal Designed for terminating Cu Conductors to switch pads, 2/0 Str., 1/2 IN Stud, 2 Pad holes, Hot tin plated.

Product details

General

Catalog Number

YCA262NG6W

Connector Type

Terminal

Die Index

K-5/8-1

Material

Copper

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin - Hot Dipped

Prefilled Oxide Inhibitor

N

Trade Name

HYLUG™

UPC

781810088722

UPC 14 Digit GTIN

00781810088722

Dimensions

Dimension - B Length fraction

1-18/25 in

Dimension - B Length inch

1.72 in

Dimension - D inch

3.03 in

Dimension - Hole Size fraction

5/9

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - Inside Diameter inch

0.45 in

Dimension - L Length Overall mm

135 mm

Dimension - Length Overall inch

5.30 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.71 in

Dimension - Pad Width inch

0.97 in

Dimension - Strip Length inch

1 13/16

Dimension - Z (inch)

0.65 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

5800