HUBBELL CANADA
Image of YCA262NW YCA262NW, Copper compression lug, 2/0 Str, 2-Hole, 1-3/4" Spacing, Hot Tin Plated
Image of YCA262NW YCA262NW, Copper compression lug, 2/0 Str, 2-Hole, 1-3/4" Spacing, Hot Tin Plated

YCA262NW, Copper compression lug, 2/0 Str, 2-Hole, 1-3/4" Spacing, Hot Tin Plated

Brand: Burndy

Catalog ID: YCA262NW

Cu Compression terminal Designed for terminating Cu Conductors to switch pads, 2/0 Str., 1/2 IN Stud, 2 Pad holes, Hot tin plated.

Product details

General

Catalog Number

YCA262NW

Connector Type

Terminal

Die Index

166;206

Material

Copper

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin - Hot Dipped

Prefilled Oxide Inhibitor

N

Trade Name

HYLUG™

UPC

781810097236

UPC 14 Digit GTIN

00781810097236

Dimensions

Dimension - B Length fraction

1-18/25 in

Dimension - B Length inch

1.72 in

Dimension - D inch

3.00 in

Dimension - Hole Size fraction

5/9

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

134 mm

Dimension - Length Overall inch

5.27 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.71 in

Dimension - Pad Width inch

0.97 in

Dimension - Strip Length inch

1-13/16 in

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.62 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

15

Pallet Quantity

4320