HUBBELL CANADA
Image of YCA282NTN YCA282NTN, Copper compression terminal, 2-hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated
Image of YCA282NTN YCA282NTN, Copper compression terminal, 2-hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated

YCA282NTN, Copper compression terminal, 2-hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated

Brand: Burndy

Catalog ID: YCA282NTN

Cu Compression terminal, 2 Holes, 4/0 (7,12,19) AWG STR, 1/2 IN Stud, 1.75 IN Spacing, 168 or 208 Index, Tin plated.

Product details

General

Catalog Number

YCA282NTN

Connector Type

Terminal

Die Index

168;208

Material

Copper

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin - Electro Plated

Prefilled Oxide Inhibitor

N

Trade Name

HYLUG™

UPC

781810055793

UPC 14 Digit GTIN

00781810055793

Dimensions

Dimension - B Length fraction

1-69/100 in

Dimension - B Length inch

1.62 in

Dimension - D inch

3.00 in

Dimension - Hole Size fraction

5/9

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

136 mm

Dimension - Length Overall inch

5.35 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.89 in

Dimension - Pad Width inch

1.22 in

Dimension - Strip Length inch

1 11/16

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.62 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

3700