HUBBELL CANADA
Image of YCA2C2N YCA2C2N, Copper compression terminal, 2-hole pad, #2 AWG Str, 1/2" Stud, 1-3/4" Spacing.
Image of YCA2C2N YCA2C2N, Copper compression terminal, 2-hole pad, #2 AWG Str, 1/2" Stud, 1-3/4" Spacing.

YCA2C2N, Copper compression terminal, 2-hole pad, #2 AWG Str, 1/2" Stud, 1-3/4" Spacing.

Brand: Burndy

Catalog ID: YCA2C2N

Cu Compression terminal, 2 Holes, #2 (7) AWG STR, 1/2 IN Stud, 1.75 IN Spacing, 163 Index.

Product details

General

Catalog Number

YCA2C2N

Connector Type

Terminal

Die Index

163

Material

Copper

Physical Attribute - Number of Holes

2

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Trade Name

HYLUG™

UPC

781810349915

UPC 14 Digit GTIN

00781810349915

Dimensions

Dimension - B Length fraction

1-15/79 in

Dimension - B Length inch

1.19 in

Dimension - D inch

3.00 in

Dimension - Hole Size fraction

5/9

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

123 mm

Dimension - Length Overall inch

4.83 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

0.99 in

Dimension - Strip Length inch

1 1/4

Dimension - Z (inch)

0.62 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

2 AWG

Conductor - Copper Str Size Range

2 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Pallet Quantity

8700