YCA2RL2N_Photo_ColorCMYK
YCA2RL2N_Photo_ColorCMYK

YCA391A2N, Compression terminal for AL, ACSR, 6201, 5005, 2-Hole, 1/2" Stud, 1-3/4" Spacing

Brand:

Burndy

Catalog ID:

YCA391A2N

Compression Terminals for Aluminum, ACSR, 6201, 5005, Compressed and Compact Conductors, 795 (37) 750 (61) Al, 10-1/8 in L.

Features:Aluminum Compression Terminals

Product details

General

Application
For AAC(STR,Compressed,compact), ACSR AND AAAC
Connector Type
Terminal
Die Index
342
EU RoHS Indicator
Yes
Material
Aluminum
Physical Attribute - Pad Configuration
2 Hole NEMA
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
COMPRESSION TERMINAL
Trade Name
HYLUGâ„¢
Type
YCA-R-N
UPC
781810810392
UPC 12 Digit
7818108103922

Dimensions

Dimension - B Length inch
5.24 in
Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
256 mm
Dimension - Length Overall inch
10.06 in
Dimension - Pad Width inch
2.32 in

Conductor Related

Conductor - AL Str Size
750 kcmil;795 kcmil
Conductor - AL Str Size Range
750 kcmil;795 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
10
Pallet Quantity
900

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings