HUBBELL CANADA
YCA2RL2N_Photo_ColorCMYK
YCA2RL2N_Photo_ColorCMYK

YCA441A4N, Aluminum terminal, 4-Hole, 1/2" Stud, 1-3/4" Spacing, 1033.5, 1113 AL

Brand:

Burndy

Catalog ID:

YCA441A4N

Aluminum Terminal, 4 Pad Holes, 1033.5 (37, 61) - 113 (61) kcmil Al., 575 Index.

Product details

General

Catalog Number

YCA441A4N

Connector Type

Terminal

Die Index

575

Material

Aluminum

Physical Attribute - Pad Configuration

4 Hole NEMA

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUGâ„¢

UPC

781810016770

UPC 12 Digit

7818100167700

Dimensions

Dimension - B Length inch

4.75 in

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

254 mm

Dimension - Length Overall inch

10 in

Dimension - Pad Width inch

3 in

Conductor Related

Conductor - AL Str Size

1033.5 kcmil (37);1033.5 kcmil (61); 1113 kcmil (61)

Conductor - AL Str Size Range

1033.5 kcmil (37);1033.5 kcmil (61); 1113 kcmil (61)

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

8

Pallet Quantity

720