HUBBELL CANADA
YCARN
YCARN

YCAK28AG1, Al compression terminal, 1-hole, 1/2" Stud, 4/0 AWG ACSR, 4/0 Str Al/Cu

Brand:

Burndy

Catalog ID:

YCAK28AG1

Al Compression Terminal, 1 Hole, 4/0 AWG ACSR, 4/0 Str Al/Cu, 0.56" Hole Dia.

Product details

General

Catalog Number

YCAK28AG1

Die Index

249;840

Material

Aluminum

Physical Attribute - Pad Configuration

2 Hole NEMA

Physical Attribute - Tongue Type

Standard

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUGâ„¢

UPC

781810226315

UPC 12 Digit

7818102263155

Dimensions

Dimension - B Length inch

2 in

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

97 mm

Dimension - Length Overall inch

3.83 in

Dimension - Pad Width inch

0.91 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - ACSR Str Size

4/0 AWG (6-1)

Conductor - ACSR Str Size Range

4/0 AWG (6-1)

Conductor - AL Str Size

3/0 (Str) - 4/0 (Str)

Conductor - AL Str Size Range

3/0 AWG - 4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Resources and downloads