HUBBELL CANADA
YGHP29C2TN_Photo_GreyScale
YGHP29C2TN_Photo_GreyScale

YGHP34C29TN Figure 6 Compression Grounding Connector, 250-500 kcmil, 5/8"-3/4" Rod, 5/8"-3/4" Rebar Run; 3/0 Str-250 kcmil Tap, Tin Plated

Brand:

Burndy

Catalog ID:

YGHP34C29TN

HYTAP™ Figure 6 Tap HYGROUND® Compression Connector or Tap Splice Connector; Accommodates: Run: 250 - 500 kcmil; 5/8"- 3/4" Rod; Tap: 3/0 Str. - 250 kcmil.; Rebar Run: 5/8" - 3/4" Rebar; Tap 3/0 Str. - 250 kcmil.

Product details

General

Catalog Number

YGHP34C29TN

Connector Type

Tap

Die Index

998

Material

Copper

Physical Attribute - Number of Crimps Required

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYTAP™

Type

Taps

UPC

781810203958

UPC 12 Digit

7818102039588

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - Height mm

0 mm

Dimension - Length Overall inch

2.58 in

Conductor Related

Conductor - Copper Str Run

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Run Range

250 kcmil-500 kcmil

Conductor - Copper Str Tap

3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Tap Range

3/0-250

Conductor - Rebar Run

5 ;6

Conductor - Rebar Run Range

5 -6

Conductor - Rod Run

5/8 in;3/4 in

Conductor - Rod Run Range

5/8 in-3/4 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Pallet Quantity

5920

Resources and downloads