HUBBELL CANADA
Image of YGIBS284622N YGIBS284622N Structural Steel Compression Grounding Connector
Image of YGIBS284622N YGIBS284622N Structural Steel Compression Grounding Connector

YGIBS284622N Structural Steel Compression Grounding Connector

Brand:

Burndy

Catalog ID:

YGIBS284622N

Copper Compression Connector, Cable to Steel, 2 AWG - 4/0 AWG, Angled Flange, 0.400" - 0.462" Thickness, 2 holes, 1/2" Stud.

Product details

General

Catalog Number

YGIBS284622N

Connector Type

Tap

I Beam Style

Standard Beam (Flange Angled)

Material

Copper

Plated

N

Plating Type

Unplated

Trade Name

GROUNDLINKâ„¢

Type

Taps

UPC

781810039304

UPC 12 Digit

7818100393044

Dimensions

Dimension - B Length fraction

3 in

Dimension - B Length inch

3.00 in

Dimension - Height mm

0 mm

Dimension - I Beam Thickness inch

0.400" - 0.462"

Dimension - I Beam Thickness Range inch

0.376;0.400;0.425;0.437

Dimension - L Length Overall mm

76 mm

Dimension - Length Overall inch

3.00 in

Conductor Related

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

2 AWG-4/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6

Pallet Quantity

1782

Resources and downloads