HUBBELL CANADA
YGT275_Photo_ColorCMYK
YGT275_Photo_ColorCMYK
Discontinued

YGT275 Static Grounding Receptacle

Brand:

Burndy

Catalog ID:

YGT275

Static Grounding Receptacle to provide permanent corrosion proof grounding point using suitable YGHR or YGLR or YGHP connectors.

Product details

General

Catalog Number

YGT275

Connector Type

To be connected to suitable YGHR or YGLR or YGHP

Material

Copper

Plated

N

Plating Type

Unplated

Trade Name

HYGROUND®

UPC

781810002148

UPC 12 Digit

7818100021488

Dimensions

Dimension - D inch

2.75 in

Dimension - Ground Rod Size

3/4

Dimension - Height fraction

5-1/2 in

Dimension - Height inch

5.50 in

Dimension - Height mm

139.7 mm

Conductor Related

Conductor - Rod Size

3/4 in

Conductor - Rod Size Range

3/4 in

Conductor Type

Rod-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Resources and downloads