HUBBELL CANADA
WBP_YQ100PLUS_PRODIMAGE
WBP_YQ100PLUS_PRODIMAGE
play
Marine Electrical Products
play
Marine Electrical Products

Marine Wiring Products, "Y" Splitter for Power, Reverse Adapter, 100A 125/250V, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

YQ100PLUS

Marine Wiring "Y" Splitter for Power, Reverse Adapter, 100A 125/250V.

  • Smaller, lighter-weight enclosure
  • Sealing grommets keep moisture out
  • Cord clamps prevent strain on terminals

Service inversé

Product details

General

Application

Catalog Number

YQ100PLUS

Color

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

Adapters

Material

Composite

Number Of Pins

Male- 2) 50A 125V Twist-Lock®

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Receptacle Type

Female- 50A 125/250V Twist-Lock®

Specifications

  • Adapter Style - Intelligent Y Type
  • Female End Rating - 100A, 125/250V AC
  • Male End Rating - 50A, 125/250V AC
  • Product Type - Adapters

UPC

783585093802

Electrical Ratings

Amperage Rating

50 A

Current / Amperage Rating

50 A

Current Rating

50 A

Voltage Rating

125/250 VAC

Wattage

12500

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources and downloads

Installation Manuals

Videos

play
Marine Electrical Products
play
Marine Electrical Products

Engineering Drawing