Brand: Burndy
Catalog ID: YSS6RG2
Application
For Aluminum, ACSR, 6201, 5005 And Compressed Conductors And Service Drop Or Short Span Overhead Distribution Lines
Catalog Number
YSS6RG2
Color Code
Blue
Die Index
BG
EU RoHS Indicator
Yes
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YSS
UPC
781810169759
UPC 14 Digit GTIN
00781810169759
Dimension - B Length fraction
1-39/50 in
Dimension - Outside Diameter inch
0.65 in
Conductor - AAAC 5005 Size
30.58 (7) kcmil
Conductor - AAAC 5005 Size Range
30.58 (7) kcmil
Conductor - AAAC 6201 Size
30.58 (7) kcmil
Conductor - AAAC 6201 Size Range
30.58 (7) kcmil
Conductor - ACSR Str Size
6 (6/1) Turkey AWG
Conductor - AL Str Size
4 AWG
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
50
Pallet Quantity
14800