BUR_PPHID-264254_deadend
BUR_PPHID-264254_deadend
Discontinued

YTW451RT48REKHT, Full Tension Deadend Kit with Hardware for ACSS EHV

Brand:

Burndy

Catalog ID:

YTW451RT48REKHT

Full Tension, ACSS EHV Deadend Kits, Hardware TMH24, 715.5 (26/7) kcmil; 795 (26/7) kcmil, YTW451RT48REKHTNT Aluminum Dead End Assy., BYNA451RT15HHT Terminal.

Product details

General

Connector Type
Deadend
Material
Aluminum
UPC
781810474655
UPC 12 Digit
7818104746555

Dimensions

Dimension - B Length inch
2.69 in
Dimension - Hole Size inch
1.25 in
Dimension - L Length Overall mm
747 mm
Dimension - Length Overall inch
29.41 in
Dimension - Outside Diameter inch
1.11 in
Dimension - Pad Width inch
3.25 in
Dimension - Width inch
0.75 in
Dimension - Width mm
19 mm

Electrical Ratings

Voltage - Maximum
230 kV

Conductor Related

Conductor - ACSS Str Size
715.5 (26/7) kcmil; 795 (26/7) kcmil
Conductor - ACSS Str Size Range
715.5 (26/7) kcmil - 795 (26/7) kcmil
Conductor - Material
Aluminum

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
1