HUBBELL CANADA
Image of ZN109 ZN109 - 1/2" Aluminum 90° Cord Connector, Cord Range .500-.625, Brown
* Representative image
Image of ZN109 ZN109 - 1/2" Aluminum 90° Cord Connector, Cord Range .500-.625, Brown

ZN109 - 1/2" Aluminum 90° Cord Connector, Cord Range .500-.625, Brown

Brand:

Killark

Catalog ID:

ZN109

1/2" Aluminum 90° Cord Connector, Cord Range .500-.625, Brown.

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

La construction en aluminium résiste à la corrosion. L'œillet en néoprène assure l'étanchéité à l'huile et à l'humidité. L'anneau de rétention en nylon assure un maintien supérieur.

Product details

General

Catalog Number

ZN109

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Naturel

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

UPC

783936974231

Dimensions

Dimensions

1.56 in x 0.5 in x 2.3 in

Gross Weight with Packaging

0.13

Height

2.3 in

Hub Size

1/2"

Length

1.56 in

Width

0.5 in

Conductor Related

Cable Range

.500 - .625 in

Certifications And Compliance

CSA File Number

LR73478

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Logistics

Carton Quantity

25