HUBBELL CANADA
Image of SQ90200 Conn 90 Deg Zinc Flex 2.00 In., SQ90200
Image of SQ90200 Conn 90 Deg Zinc Flex 2.00 In., SQ90200

Conn 90 Deg Zinc Flex 2.00 In., SQ90200

Brand: TradeSelect

Catalog ID: SQ90200

CONN 90 DEG ZINC FLEX 2.00IN

Trade size: 2" (53), Case Quantity: 5

Product details

General

Application

Connects and bonds FMC and armored cable to metal enclosures

Catalog Number

SQ90200

Material

Zinc

Type

90 Degree Connector

UPC

626463034118

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Resources and downloads