HUBBELL CANADA
Image of HBLLEDHB120 Temporary Lighting Products, High Bay LED Light, 120W
Discontinued

Temporary Lighting Products, High Bay LED Light, 120W

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLLEDHB120

Temporary Lighting Products, High Bay LED Light, 120W

  • Easy, portable LED light fixture
  • 120% LED efficiency
  • Wire cage and Polycarbonate lens design for durability

Product details

General

Catalog Number

HBLLEDHB120

EU RoHS Indicator

Contact Manufacturer

Performance

  • Electrical - Lamp life - 50,000 hours
  • Mechanical - Height - 16''
  • Width - 10'' - Depth

Series

High Bay Light

Specifications

  • Light Type - LED
  • Plug type - NEMA 5-15P

Type

High Bay LED Light With Wire Guard

UPC

783585468976

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

1

Media

Videos